Product 2RSP56PL-0.2/0.2/RK56PL-0.4/CS18244
M12 Power Junction System
Tee
Ident. no.: 200014562- 2 × M12 male connector, 4-pin + FE, L-coded
- M12 female connector, 4-pin + FE, L-coded
- Power Tray/Exposed Run/Direct Burial Cable
- Black PVC jacket, 5X16 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, CSA FT1, CSA FT4, IEC 60332-3-22

General data
| EAN | 4047101698565 |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Design | T-splitter |
| Connector A | Male, M12 × 1, L-code |
| Connector B | Female, M12 × 1, L-code |
| Voltage | 63 V |
| Cable length (L) | 0.40 m |
| Cable jacket | TPE, Black |

