Product RSCS-2RKCS48
2-Way Splitter
T-splitter
Ident. no.: 6602251- 4-pole shielded T-splitter with M12 nickel-plated brass receptacle connections
- Shield on coupling nut
- For use in PROFIBUS-PA applications

General data
| EAN | 4047106132392 |
| eCl@ss-Code (V5.1.4): | 27250314 -/- Connection technology |
| Customs tariff number | 8536694020 |
| Country of origin | DE |
| Weight | 38 g |
Technical Data
| Application | Data |
| Design | T-splitter |
| Device type | Passive fieldbus junction box |
| Connector A | Male, M12 × 1, Straight |
| Connector B | 2 x Female, M12 × 1, Straight |
| Fieldbus Protocol | PROFIBUS-PA |
| Voltage | 250 V |

