Product TB-4M12-5P3-K-F/0612
Passive actuator/sensor junction box, 4 ports
M12 I/O slot with terminal chamber for the supply cable
Ident. no.: 6632159- Housing material: Nylon
- Housing color: black
- Protection class IP67
- RoHS-compliant
- CE compliant
- LED (PNP circuit)
- I/O slot (pinout): 4-pin + PE

General data
| EAN | 4047101469899 |
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
| Customs tariff number | 8536694020 |
| Country of origin | CN |
| Weight | 197 g |
Technical Data
| Application | Signal |
| Number of ports | 4 |
| Display switching state | LED, yellow |
| Switching function | PNP |
| I/O Port | M12 × 1 |
| Number of contacts | 4+PE |
| Homerun connector | Terminal chamber |
| Number of contacts | 20+PE |
| Housing material | Plastic, PA |
| Voltage | 30 V |
| Ampacity | 2 A per signal contact, total current 10 A |

