Product BS5136-0
Field-Wireable Connector
Male Connector M8 × 1/Ø 8 mm, Straight
Ident. no.: 6890953- IDC quick connection
- 3-pin
General data
| EAN | 4047101198645 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | US |
| Weight | 15 g |
Technical Data
| Application | Signal |
| Connector A | Male, M8 × 1, Straight |
| Number of contacts | 3 |
| Connection mode | Insulation displacement terminal |
| Voltage | 60 V |
| Current | 4 A |

