Product BV4157-0/13.5
DeviceNet Field Wireable
7/8″ Female, Straight
7/8″ Female, Straight
Ident. no.: 6914534- Straight Female 7/8″ minifast Field Wireable
- 5 pins
- Screw termination
- Plastic housing
- 5-pin
- PG13.5 screw-in thread
- Cable feedthrough 10.0…12.0 mm
General data
| EAN | 4047101510898 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536504000 |
| Country of origin | CH |
| Weight | 73 g |
Technical Data
| Application | Data |
| Fieldbus Protocol | DeviceNet |
| Connector A | Female, 7/8″-16 UN, Straight |
| Number of contacts | 5 |
| Connection mode | Screw/clamp connection |
| Mounting thread | PG13.5 |
| Housing material | Plastic, PA 66 |
| Coupling nut/screw material | Stainless Steel, 316 (1.4404), Passivated |
| Acceptable cable diameter | 10…12 mm |
| Core cross-section/Clamping ability | 0.14…1.5 mm² |
| Voltage | 600 V |
| Current | 9 A |

