Product BSV4140-0/9
Field-Wireable Connector
7/8″ Male, Straight
Ident. no.: 6914542- For use in PROFIBUS-PA and FOUNDATION fieldbus applications
- Screw-clamp terminal
- Stainless steel coupling nut
- 4-pin
- PG9 screw-in thread
- Cable feedthrough 6.0…8.0 mm

General data
| EAN | 4047101510836 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536694020 |
| Country of origin | CZ |
| Weight | 74 g |
Technical Data
| Application | Data |
| Fieldbus Protocol | PROFIBUS-PA |
| Connector A | Male, 7/8″-16 UN, Straight |
| Number of contacts | 4 |
| Connection mode | Screw/clamp connection |
| Housing material | Plastic, PA |
| Coupling nut/screw material | Stainless Steel, 1.4404, Passivated |
| Acceptable cable diameter | 6…8 mm |
| Core cross-section/Clamping ability | 0.14…1 mm² |
| Voltage | 250 V |
| Current | 9 A |

