Product BKV4140-0/16
Field-Wireable Connector
7/8″ Female, Straight
Ident. no.: 6914544- For use in PROFIBUS-PA and FOUNDATION fieldbus applications
- Screw-clamp terminal
- Stainless steel coupling nut
- 4-pin
- PG16 screw-in thread
- Cable feedthrough 12.0…14.0 mm

General data
| EAN | 4047101510812 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536504000 |
| Country of origin | CH |
| Weight | 71 g |
Technical Data
| Application | Data |
| Fieldbus Protocol | PROFIBUS-PA |
| Connector A | Female, 7/8″-16 UN, Straight |
| Number of contacts | 4 |
| Connection mode | Screw/clamp connection |
| Mounting thread | PG16 |
| Housing material | Plastic, PA |
| Coupling nut/screw material | Stainless Steel, 1.4404, Passivated |
| Acceptable cable diameter | 12…14 mm |
| Core cross-section/Clamping ability | 0.14…1 mm² |
| Voltage | 250 V |
| Current | 9 A |

