Product BK4140-0/9
Field-Wireable Connector
7/8″ Female, Straight
Ident. no.: 6914551- For use in PROFIBUS-PA and FOUNDATION fieldbus applications
- Screw-clamp terminal
- Anodized aluminum coupling nut
- 4-pin
- PG9 screw-in thread
- Cable feedthrough 6.0…8.0 mm

General data
EAN | 4047101510782 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | CZ |
Weight | 46 g |
Technical Data
Application | Signal, Data |
Fieldbus Protocol | FOUNDATION fieldbus, PROFIBUS-PA |
Connector A | Female, 7/8″-16 UN, Straight |
Number of contacts | 4 |
Connection mode | Screw/clamp connection |
Mounting thread | PG9 |
Housing material | Plastic, PA |
Coupling nut/screw material | Aluminum, Al, Anodized |
Acceptable cable diameter | 6…8 mm |
Core cross-section/Clamping ability | 0.14…1 mm² |
Voltage | 250 V |
Current | 9 A |