Product BS8281-0
Field-Wireable Connector
Male Connector M12 × 1, Angled
Ident. no.: 6930862- A-coding
- Metal coupling nut
- Screw-clamp terminal
- 8-pin
- PG9 screw-in thread
- Cable feedthrough 6.0…8.0 mm

General data
| EAN | 4047101252323 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | US |
| Weight | 25 g |
Technical Data
| Application | Signal |
| Connector A | Male, M12 × 1, Angled, A-code |
| Number of contacts | 8 |
| Connection mode | Screw/clamp connection |
| Mounting thread | PG9 |
| Housing material | Plastic, PA |
| Coupling nut/screw material | Die-cast Zinc, GD-Zn, Nickel-plated |
| Acceptable cable diameter | 6…8 mm |
| Core cross-section/Clamping ability | 0.14…0.5 mm² |
| Voltage | 60 V |
| Current | 2 A |

