Product IOL-COM/3M
IO-Link Communication Cable
Extension Cable
Ident. no.: 7525110- Straight Male M12 eurofast Connector

General data
| EAN | 4047106147075 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 9026204000 |
| Country of origin | CH |
| Weight | 98 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Male, M12 × 1, Straight |
| Number of contacts | 5 |
| Connector body | Plastic, TPU, Black |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | Male, Straight |
| Number of contacts | 1 |
| Connector body | Plastic, PVC, Black |
| Cable diameter | Ø 4.3 mm |
| Length (L) | 3.0 m |
| Cable jacket | PUR, Black |
| Number of Conductors | 3 |
| Protection class (When coupled) | IP67 |

