Product VB 40-P7X5-*
4-port Junction Box with Cable Home Run
M12 eurofast I/O Ports
Ident. no.: 777000339- M12 eurofast I/O Ports
 - Side Exit Home Run
 - Plastic Housing
 

General data
| Customs tariff number | 8536908530 | 
| Country of origin | US | 
| Weight | 1.1 g | 
Technical Data
| Application | Signal | 
| Number of ports | 4 | 
| I/O Port | Female, M12 × 1 | 
| Signals Per Port | 1 | 
| Homerun connector | Cable, Side exit | 
| Housing material | Plastic | 
| Voltage | 48 V | 
| Current Per Port | 4 A | 
| Approvals | CSA | 

