Product VB 4X1.5N-*
4-port Junction Box with Cable Home Run
M12 eurofast I/O Ports
Ident. no.: 777000369- M12 eurofast I/O Ports
- Side Exit Home Run
- Plastic Housing

General data
Customs tariff number | 8536908530 |
Country of origin | DE |
Weight | 1.1 g |
Technical Data
Application | Signal |
Number of ports | 4 |
I/O Port | Female, M12 × 1 |
Signals Per Port | 2 |
Homerun connector | Cable, Side exit |
Housing material | Plastic |
Voltage | 100 V |
Current Per Port | 4 A |