Product VB 60.5-P7X13-x/S90
6-port Junction Box with Cable Home Run
M12 eurofast I/O Ports
Ident. no.: 777000398- M12 eurofast I/O Ports
- Side Exit Home Run
- Plastic Housing

Technical Data
| Application | Signal |
| Number of ports | 6 |
| I/O Port | M12 × 1 |
| Signals Per Port | 2 |
| Homerun connector | Cable, Side exit |
| Housing material | Plastic |
| Voltage | 48 V |
| Current Per Port | 4 A |
| Approvals | CSA |

