Product VB 60-P7X7-*
6-port Junction Box with Cable Home Run
M12 eurofast I/O Ports
Ident. no.: 777000405- M12 eurofast I/O Ports
- Side Exit Home Run
- Plastic Housing

General data
Customs tariff number | 8536908530 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Signal |
Number of ports | 6 |
I/O Port | Female, M12 × 1 |
Signals Per Port | 1 |
Homerun connector | Cable, Side exit |
Housing material | Plastic |
Voltage | 48 V |
Current Per Port | 4 A |
Approvals | CSA |