Product PKW 3Z-*-PSG 3/S90/S101
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777000480- Right angle Female M8 picofast Connector
- Straight Male M8 picofast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Female, M8 - Ø 8 mm (snap), Right angle |
Number of contacts | 3 |
Coupling nut | Plastic, POM, Black |
Connector B | Male, M8 - Ø 8 mm (snap), Straight |
Number of contacts | 3 |
Coupling nut | Plastic |
Voltage | 125 V |
Current | 4 A |
Cable jacket | TPU, Black |
Number of Conductors | 3 |
Special Features | High Flex/C-track cable |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |