Product VBRS 4.4-2PKG 3Z-x/x/S90
Daisy chain
Ident. no.: 777000523- M12 eurofast
- M8 snap-on picofast

Technical Data
Application | Signal |
Device type | Daisy chain |
Number of Drops/Branches | 2 |
Voltage | 75 V |
Trunk Current | 4 A |
Drop/Branch Current | 4 A |
Cable jacket | TPU |
Approvals | RoHS |