Product RKC 4.4T-*/S90
Actuator and Sensor Cable
Connection Cable
Ident. no.: 777000640- Straight Female M12 eurofast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, M12 × 1, Straight, A-code |
Number of contacts | 4 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 250 V |
Current | 4 A |
Cable jacket | TPU, Yellow |
Number of Conductors | 4 |
Approvals | UL Listed, CSA, RoHS |