Product WK 4.4T-*-RS 4.4T/S101
Double-ended Cordset
Right angle Female Connector to Straight Male Connector
Ident. no.: 777000693- Right angle Female M12 eurofast Connector
- Straight Male M12 eurofast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | CN |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Female, M12 × 1, Right angle, A-code |
Number of contacts | 4 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Male, M12 × 1, Straight |
Number of contacts | 4 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 250 V |
Current | 4 A |
Cable jacket | TPE, Gray |
Number of Conductors | 4 |
Special Features | High Flex/C-track cable |
Approvals | UL Listed, CSA, RoHS |