Product WS 4.5T-x-WS 4.5T
Double-ended Cordset
Right angle Male Connector to Right angle Male Connector
Ident. no.: 777000722- Right angle Male M12 eurofast Connector
- Right angle Male M12 eurofast Connector

Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Male, M12 × 1, Right angle, A-code |
Number of contacts | 5 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Male, M12 × 1, Right angle |
Number of contacts | 5 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 250 V |
Current | 4 A |
Cable jacket | PVC, Gray |
Number of Conductors | 5 |
Special Features | Tray cable |
Approvals | CE, RoHS |