Product WKBV 3T-*/S105
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777000746- Right angle Female 1/2″ microfast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | DE |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, 1/2″-20 UNF, Right angle |
Number of contacts | 3 |
Coupling nut | Stainless Steel, Passivated |
Voltage | 250 V |
Current | 4 A |
Cable jacket | PVC, Yellow |
Number of Conductors | 3 |
Special Features | Tray cableShielded |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |