Product PKG 4Z-*-RS 4.4T
Double-ended Cordset
Straight Female Connector to Straight Male Connector
Ident. no.: 777000839- Straight Female M8 snap-on picofast Connector
- Straight Male M12 eurofast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | CN |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Female, M8 - Ø 8 mm (snap), Straight |
Number of contacts | 4 |
Coupling nut | Plastic, POM, Black |
Connector B | Male, M12 × 1, Straight |
Number of contacts | 4 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 125 V |
Current | 2 A |
Cable jacket | PVC, Yellow |
Number of Conductors | 4 |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Recognized |