Product WS 4.4T-*/S703
Single-ended Cordset
Right angle Male Connector
Ident. no.: 777000869- Right angle Male M12 eurofast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Male, M12 × 1, Right angle, A-code |
Number of contacts | 4 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 250 V |
Current | 4 A |
Cable jacket | PVC, Gray |
Number of Conductors | 4 |
Special Features | Tray cable |
Approvals | CE, RoHS |