Product VB 2X30-P7X6-x
6-port Junction Box with Cable Home Run
M12 eurofast I/O Ports
Ident. no.: 777001032- M12 eurofast I/O Ports
- Side Exit Home Run
- Plastic Housing

Technical Data
Application | Signal |
Number of ports | 6 |
I/O Port | M12 × 1 |
Signals Per Port | 1 |
Homerun connector | Cable, Side exit |
Housing material | Plastic |
Voltage | 48 V |
Current Per Port | 4 A |
Approvals | CSA, RoHS |