Product WKB 3T-x/S90
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777001186- Right angle Female 1/2″ microfast Connector

Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, 1/2″-20 UNF, Right angle |
Number of contacts | 3 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 250 V |
Current | 4 A |
Cable jacket | TPU, Yellow |
Number of Conductors | 3 |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |