Product 4 RKF 40-*M
Passive Actuator/Sensor Junction Box, 4 Ports
7/8” minifast I/O Ports
Ident. no.: 777001282- 7/8" minifast Junction Box
- 4 ports
- Aluminum housing
- I/O port: 4-pin
- Instrumentation Tray Cable
- Black PVC jacket, shielded, 6X18 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL1061, CSA FT4

General data
| eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
| Customs tariff number | 8536908530 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Number of ports | 4 |
| I/O Port | Female, 7/8″-16 UN |
| Number of contacts | 4 |
| Signals Per Port | 1 |
| Homerun connector | Cable, Side exit |
| Housing material | Aluminum |
| Current Per Port | 4 A |
| Ampacity | 4 A per signal contact, total current 9 A |
| Approvals | CSA, UL |

