Product PKW 4M-P7X2-*
Actuator and Sensor Cable
Connection Cable
Ident. no.: 777001309- M8, Female, Right-angle, 4-pin
- Threaded Connector
- With 2-color LED (PNP, yellow, green)
- General Purpose Cable
- Yellow PVC jacket, 4X26 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1
- Flexlife® and C-Track Approved

General data
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Customs tariff number | 8544429090 |
Country of origin | US |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, M8 × 1, Right angle |
Number of contacts | 4 |
Connector body | Plastic, TPU, Translucent |
Coupling nut | Brass, CuZn, Nickel-plated |
Signal Indicator | LED, Yellow |
Current | 2 A |
Cable diameter | Ø 4.39 mm |
Cable jacket | PVC, Yellow |
Number of Conductors | 4 |
Protection class (When coupled) | IP67 |
Special Features | LED |
Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |
Data Sheets
Brochure/Folder/Flyer (BRO)
CAD File
Catalog (CAT)
Part Number Key
Connectivity accessories
![]() |
M8-CORDSETS-MOUNTING-CLIP-(10/BAG)
10 Pack of black mounting clips and M4x8mm mounting screws, used to secure cable to cable connection points. |
200005995 |