Product DBK 25-*
Single-ended Cordset
Straight Female Connector
Ident. no.: 777001320- Straight Female M27 multifast Connector

General data
Customs tariff number | 8536694020 |
Country of origin | CN |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, DB25, Straight |
Number of contacts | 25 |
Cable jacket | PVC, Black |
Number of Conductors | 25 |
Approvals | CE |