Product PKGV 3M-*/S771/S1517
Single-ended Cordset
Straight Female Connector
Ident. no.: 777001322- Straight Female M8 threaded picofast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, M8 × 1, Straight |
Number of contacts | 3 |
Coupling nut | Stainless Steel, Passivated |
Voltage | 125 V |
Current | 4 A |
Cable jacket | TPU, Black |
Number of Conductors | 3 |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |