Product FS 12-*
Actuator and Sensor Receptacle
Front Mount
Ident. no.: 777001606- Male M12 eurofast Receptacle

General data
Customs tariff number | 8536694020 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Male, M12 × 1, A-code |
Number of contacts | 12 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Front mount |
Mounting thread | PG9 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Current | 2 A |
Number of Conductors | 12 |
Approvals | CE, RoHS, UL Listed, UL 2238 |