Product WKB 3T-x-SB 3T/S90
Double-ended Cordset
Right angle Female Connector to Straight Male Connector
Ident. no.: 777001660- Right angle Female 1/2” microfast Connector
- Straight Male 1/2” microfast Connector

Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Female, 1/2″-20 UNF, Right angle |
Number of contacts | 3 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Male, 1/2″-20 UNF, Straight |
Number of contacts | 3 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 250 V |
Current | 4 A |
Cable jacket | TPU, Yellow |
Number of Conductors | 3 |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |