Product CSM CKWM 19-19-*/S90
Actuator and sensor cable
Extension Cordset
Ident. no.: 777001680- Straight Male M23 multifast Connector
- Right angle Female M23 multifast Connector
- Sheath material: TPU
- Sheath color: yellow
- Resistant to UV radiation and oils
- Flame-retardant (FT1)
- Approval: UL and CSA
- RoHS-compliant
- Protection class IP67

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Male, M23 × 1, Straight |
| Number of contacts | 19 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | Female, M23 × 1, Right angle |
| Number of contacts | 19 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 150 V |
| Current | 2 A |
| Cable diameter | Ø 10.4 mm |
| Cable jacket | TPU, Yellow |
| Number of Conductors | 16 |
| Special Features | Shielded |
| Approvals | UL, CSA |

