Product PKW 3M-*-RS 4T/S90/S101
Double-ended Cordset
Right angle Female Connector to Straight Male Connector
Ident. no.: 777001784- Right angle Female M8 threaded picofast Connector
- Straight Male M12 eurofast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Female, M8 × 1, Right angle |
Number of contacts | 3 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Male, M12 × 1, Straight |
Number of contacts | 4 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 125 V |
Current | 4 A |
Cable jacket | TPU, Black |
Number of Conductors | 3 |
Special Features | High Flex/C-track cable |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Recognized |