Product RKM 58A-*M
Actuator and Sensor Cable
Connection Cable
Ident. no.: 777001838- 7/8” Female, Straight, 5-pin
- Interlocked Aluminum Armor
- Armorfast™ Instrumentation Cable
- Yellow PVC jacket, cable armor: IAA, 5X18 AWG
- Sunlight Resistant
- Oil Resistant
- Flame Ratings: UL 1685 FT4, IEC 60332-3-22

General data
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Customs tariff number | 8544429090 |
Country of origin | US |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, 7/8″-16 UN, Straight |
Number of contacts | 5 |
Connector body | Plastic, TPU, Yellow |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 9 A |
Cable diameter | Ø 14.86 mm |
Cable jacket | PVC, Yellow |
Number of Conductors | 5 |
Protection class (When coupled) | IP67, IP68, IP69, IP69K |
Special Features | Armor cableTray cableExposed run |
Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |