Product RKV 68A-*M
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777001842- Straight Female 7/8″ minifast Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, 7/8″-16 UN, Straight |
| Number of contacts | 6 |
| Coupling nut | Stainless Steel, Passivated |
| Voltage | 600 V |
| Current | 8 A |
| Cable jacket | PVC, Yellow |
| Number of Conductors | 6 |
| Special Features | Armor cable |

