Product RKFP 40-xM
Actuator and Sensor Receptacle
Rear Mount
Ident. no.: 777001845- Female 7/8″ minifast Receptacle, 4 pin
- Mounting thread: M30 × 1.5

Technical Data
Application | Signal |
Connector A | Female, 7/8″-16 UN |
Number of contacts | 4 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Rear mount |
Mounting thread | M30 × 1.5 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 9 A |
Protection class (When coupled) | IP67, IP68, IP69, IP69K |
Approvals | UL 2238, CSA C22.2 No. 182.3, CE, RoHS |