Product BSWM 19-996-x/S90
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777002041- Right angle Male M16 versafast Connector

Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Male, M16 × 0.75, Right angle |
Number of contacts | 19 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 30 V |
Current | 3 A |
Cable jacket | TPU, Black |
Number of Conductors | 19 |
Special Features | Shielded |
Approvals | CE, RoHS, UL Listed, UL 2238 |