Product BKWM 19-995-*
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777002058- Right angle Female M16 versafast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, M16 × 0.75, Right angle |
Number of contacts | 19 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 30 V |
Current | 3 A |
Cable jacket | PVC, Black |
Number of Conductors | 19 |
Special Features | Tray cableShielded |
Approvals | CE, RoHS, UL Listed, UL 2238 |