Product BSM BKM 14-002-x
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777002082- Straight Male M16 versafast Connector
- Straight Female M16 versafast Connector

Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Male, M16 × 0.75, Straight |
Number of contacts | 14 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Female, M16 × 0.75, Straight |
Number of contacts | 14 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 30 V |
Current | 3 A |
Cable jacket | TPU, Black |
Number of Conductors | 14 |
Special Features | Shielded |
Approvals | CE, RoHS, UL Listed, UL 2238 |