Product RKF 126-*M/14.5/NPT
Actuator and Sensor Receptacle
Front Mount
Ident. no.: 777002149- Female 1 1/8″ minifast Receptacle, 12 pin
- Mounting thread: 1/2″-14 NPT

General data
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Connector A | Female, 1 1/8″-16 UN |
| Number of contacts | 12 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Front mount |
| Mounting thread | 1/2″-14 NPT |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 7 A |
| Protection class (When coupled) | IP67, IP68, IP69, IP69K |
| Approvals | CE, RoHS, UL Listed |

