Product RKV 126-*M
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777002220- Straight Female 1 1/8″ minifast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, 1 1/8″-16 UN, Straight |
Number of contacts | 12 |
Coupling nut | Stainless Steel, Passivated |
Voltage | 600 V |
Current | 7 A |
Cable jacket | PVC, Yellow |
Number of Conductors | 12 |
Special Features | Tray cable |
Approvals | CE, RoHS, UL Listed, UL 2238 |