Product RKC 12T-*/S101
Actuator and Sensor Cable
Connection Cable
Ident. no.: 777002428- Straight Female M12 eurofast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, M12 × 1, Straight, A-code |
| Number of contacts | 12 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 75 V |
| Current | 2 A |
| Cable jacket | TPE, Black |
| Number of Conductors | 12 |
| Special Features | High Flex/C-track cable |
| Approvals | UL Listed, RoHS |

