Product RSF 126-xM/14.5/NPT
Actuator and Sensor Receptacle
Front Mount
Ident. no.: 777002456- 1 1/8″ minifast, Male, Receptacle, 12 pin
- Mounting thread: 1/2″-14 NPT

Technical Data
Application | Signal |
Connector A | Male, 1 1/8″-16 UN |
Number of contacts | 12 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Front mount |
Mounting thread | 1/2″-14 NPT |
Housing material/finish | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 7 A |
Protection class (When coupled) | IP67, IP68, IP69, IP69K |
Approvals | CE, RoHS, UL Listed |