Product BSM BSM 12-999-x/S101
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777002649- Straight Male M16 versafast Connector
- Straight Male M16 versafast Connector

Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Male, M16 × 0.75, Straight |
Number of contacts | 12 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Male, M16 × 0.75, Straight |
Number of contacts | 12 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 125 V |
Current | 4 A |
Cable jacket | TPE, Black |
Number of Conductors | 12 |
Special Features | High Flex/C-track cable |
Approvals | CE, RoHS |