Product GSF 24-*M/14.5/NPT
Single-ended Receptacle
Male Receptacle
Ident. no.: 777002760- Male 1 3/8" D-Size powerfast Receptacle

General data
| Customs tariff number | 8536694020 |
| Weight | 1.1 g |
Technical Data
| Application | Power (>11 Amps) |
| Design | Single-ended |
| Connector A | Male, 1 3/8″-16 UN |
| Number of contacts | 2 |
| Housing material/finish | Aluminum, Anodized |
| Mounting orientation | Front mount |
| Mounting thread | 1/2″-14 NPT |
| Housing material/finish | Aluminum, Anodized |
| Voltage | 600 V |
| Current | 18 A |
| Number of Conductors | 2 |
| Approvals | CE |

