Product BKMK 5-084-*
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777002799- Straight Female M16 versafast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | US |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, M16 × 0.75, Straight |
Number of contacts | 5 |
Coupling nut | Plastic, PA, Black |
Voltage | 300 V |
Current | 8 A |
Cable jacket | PVC, Yellow |
Number of Conductors | 5 |
Special Features | Tray cable |
Approvals | CE, RoHS, UL Listed, UL 2238 |