Product BSM 6-085-x
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777002807- Straight Male M16 versafast Connector
- M16, Male, Straight, 6-pin

General data
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Male, M16 × 0.75, Straight |
Number of contacts | 6 |
Connector body | Plastic, TPU, Yellow |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 300 V |
Current | 7 A |
Cable jacket | PVC, Yellow |
Number of Conductors | 6 |
Protection class (When coupled) | IP67 |
Special Features | Tray cable |
Approvals | CE, RoHS, UL Listed, UL 2238 |