Product CSM 64-078-x
Power Cordset
Connection Cordset
Ident. no.: 777002878- Straight Male M23 powerfast Connector

Technical Data
Application | Power (>11 Amps) |
Design | Single-ended |
Connector A | Male, M23 × 1, Straight |
Number of contacts | 6 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 300 V |
Current | 14 A |
Cable jacket | PVC, Yellow |
Number of Conductors | 6 |
Special Features | Tray cable |
Approvals | CE, RoHS, UL Listed, UL 2238 |