Product BKF 7-7-*
Actuator and Sensor Receptacle
Front Mount
Ident. no.: 777002897- Female M16 versafast Receptacle

General data
Customs tariff number | 8536694020 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, M16 × 0.75 |
Number of contacts | 7 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Front mount |
Mounting thread | M18 × 0.75 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Voltage | 125 V |
Current | 7 A |
Number of Conductors | 7 |
Approvals | CE, RoHS, UL Listed, UL 2238 |