Product BSM BKM 8-087-*
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777002930- Straight Male M16 versafast Connector
- Straight Female M16 versafast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | US |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Male, M16 × 0.75, Straight |
Number of contacts | 8 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Female, M16 × 0.75, Straight |
Number of contacts | 8 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 125 V |
Current | 7 A |
Cable jacket | PVC, Yellow |
Number of Conductors | 8 |
Special Features | Tray cable |
Approvals | CE, RoHS, UL Listed, UL 2238 |