Product PKG 3Z-x-PSG 3/S760/S771
Actuator and Sensor Cable
Extension Cable
Ident. no.: 777002959- M8, Female, Straight, 3-pin
- Snap-on Connector with Sleeve Lock
- M8, Male, Straight, 3-pin
- Snap-on Connector
- General Purpose Cable
- Black PVC jacket, 3X24 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1
- Flexlife® and C-Track Approved

General data
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Female, M8 - Ø 8 mm (snap), Straight |
Number of contacts | 3 |
Connector body | Plastic, TPU, Black |
Connector B | Male, M8 - Ø 8 mm (snap), Straight |
Number of contacts | 3 |
Connector body | Plastic, TPU, Black |
Voltage | 125 V |
Current | 4 A |
Cable diameter | Ø 4.19 mm |
Cable jacket | PVC, Black |
Number of Conductors | 3 |
Protection class (When coupled) | IP67 |
Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |
Data Sheets
Brochure/Folder/Flyer (BRO)
CAD File
CAD STP File
Catalog (CAT)
Part Number Key
Connectivity accessories
![]() |
M8-CORDSETS-MOUNTING-CLIP-(10/BAG)
10 Pack of black mounting clips and M4x8mm mounting screws, used to secure cable to cable connection points. |
200005995 |